IESNA:LM-63-2002
[TEST]P940702
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-927-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18422
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2106.6 2074.3 2095.8 2137.8 2184.7 2231.6 2275.6 2309.8 2341.1 2385
2450.5 2556 2704.6 2880.4 3153 3604.4 4113.5 4717.3 5458.9 6208.4
7004.7 7626.1 8015 8297.3 8404.8 8445.9 8590.5 8876.8 8869.9 8073.6
6056.9 2590.2 678.1 280.4 104.5 29.3 0
2106.6 2086.1 2107.6 2149.6 2196.5 2243.4 2285.4 2319.6 2350.8 2392.9
2456.4 2560.9 2707.5 2879.4 3142.3 3571.2 4071.5 4657.7 5379.8 6227.9
7018.4 7628 8010.1 8282.7 8396 8462.5 8620.8 8907 8861.1 8003.2
5869.3 2401.7 677.1 273.6 103.6 28.3 0
2106.6 2083.1 2101.7 2140.8 2185.7 2228.7 2266.8 2292.2 2315.7 2349.9
2403.6 2491.5 2619.5 2774.9 3007.4 3384.6 3866.3 4436.9 5067.1 5783.3
6495.6 7142.4 7595.8 7908.5 8120.5 8328.6 8593.4 8918.8 9068.3 8492.8
6734 3420.8 1033.7 380.1 184.7 40.1 0
2106.6 2079.2 2096.8 2132 2170.1 2207.2 2241.4 2259 2270.7 2288.3
2321.5 2380.2 2472 2583.4 2739.7 2995.7 3346.5 3759.8 4225.9 4759.3
5350.5 5969 6554.2 7057.4 7492.2 7913.4 8464.4 9124 9648.6 9642.8
8690.1 6433.1 2916.6 1134.4 391.8 135.8 0
2106.6 2079.2 2092.9 2124.2 2157.4 2190.6 2223.8 2242.4 2251.2 2260
2289.3 2331.3 2402.6 2483.7 2575.6 2712.4 2917.6 3177.5 3504.8 3897.6
4343.1 4807.2 5340.7 5909.4 6507.3 7147.3 7870.4 8753.6 9859.7 10780.1
10933.5 9785.4 6654.9 3251.7 1147.1 279.4 0
2106.6 2080.2 2091.9 2120.3 2152.5 2187.7 2218.9 2240.4 2251.2 2261.9
2295.2 2341.1 2407.5 2478.8 2545.3 2635.2 2793.5 2997.7 3265.4 3595.6
3968.9 4379.3 4810.2 5319.2 5882 6505.4 7235.3 8144.9 9404.4 10719.5
11466 10718.5 7915.3 4441.8 1832 424.1 0
2106.6 2079.2 2089 2116.4 2148.6 2182.8 2214.1 2237.5 2252.2 2269.8
2302 2350.8 2409.5 2462.2 2506.2 2577.5 2700.6 2858 3078.8 3355.3
3666 4001.1 4372.4 4792.6 5277.2 5809.7 6516.1 7397.5 8585.6 10036.5
10958.9 10112.8 6944.1 3625 1325.9 226.7 0
2106.6 2086.1 2088 2110.5 2142.7 2180.8 2217 2247.3 2272.7 2290.3
2311.8 2344 2381.1 2406.5 2434.9 2480.8 2546.3 2629.3 2755.4 2944.9
3156.9 3399.3 3674.8 3987.5 4337.2 4755.4 5252.8 5872.2 6634.4 7617.3
8227 7177.6 4635.3 2067.5 528.6 87 0
2106.6 2092.9 2091.9 2107.6 2138.8 2179.9 2221.9 2261 2292.2 2314.7
2335.2 2354.8 2360.6 2358.7 2368.4 2389.9 2425.1 2476.9 2556 2671.3
2831.6 3017.2 3243.9 3511.6 3815.5 4157.5 4530.7 4967.5 5488.2 5937.7
5831.2 4654.8 2659.6 960.5 239.4 67.4 0
2106.6 2099.7 2100.7 2112.4 2141.8 2178.9 2227.7 2275.6 2313.7 2344
2369.4 2384.1 2384.1 2379.2 2374.3 2372.3 2381.1 2409.5 2464.2 2552.1
2677.2 2843.3 3038.7 3271.3 3545.8 3856.5 4189.7 4535.6 4822.9 4858
4292.3 2838.4 1014.2 274.6 133.9 52.8 0
2106.6 2110.5 2115.4 2133 2164.2 2201.4 2253.1 2306.9 2356.7 2403.6
2449.5 2486.7 2513 2536.5 2557 2581.4 2617.6 2666.4 2739.7 2858
3034.8 3270.3 3566.3 3956.2 4457.4 4986 5538.1 5953.3 6006.1 5211.7
3626.9 1781.2 491.5 163.2 73.3 21.5 0
2106.6 2113.4 2122.2 2141.8 2176 2218.9 2274.6 2335.2 2393.8 2454.4
2520.9 2585.3 2649.8 2715.3 2789.6 2886.3 3006.5 3162.8 3366 3625.9
3950.3 4319.7 4730 5220.5 5756.9 6239.6 6526.9 6476.1 5901.6 4600.1
2803.2 1332.7 450.4 157.3 61.6 12.7 0
2106.6 2118.3 2133 2159.3 2199.4 2248.3 2312.7 2386 2456.4 2538.4
2632.2 2740.7 2864.8 3009.4 3187.2 3412.9 3684.6 3988.4 4304 4623.5
4934.2 5219.6 5483.4 5767.7 6061.8 6255.3 6225.9 5883 5129.7 3771.5
2218 960.5 356.6 144.6 58.6 13.7 0
2106.6 2127.1 2155.4 2197.4 2253.1 2318.6 2402.6 2499.4 2618.6 2768.1
2963.5 3198 3456.9 3754.9 4037.3 4286.4 4477 4610.8 4693.9 4748.6
4797.5 4818 4765.2 4657.7 4469.2 4097.9 3478.4 2628.3 1713.8 981
529.6 301.9 190.5 121.2 67.4 16.6 0
2106.6 2133.9 2177.9 2235.6 2306.9 2392.9 2502.3 2649.8 2837.4 3073.9
3334.8 3583.9 3801.8 3959.1 4045.1 4066.6 4032.4 3944.5 3795 3569.3
3270.3 2899 2442.7 1933.6 1469.5 1125.6 886.2 705.5 562.8 455.3
358.6 279.4 213 141.7 77.2 17.6 0
2106.6 2142.7 2204.3 2277.6 2362.6 2470.1 2615.6 2812 3053.4 3305.5
3522.4 3678.7 3750 3737.3 3652.3 3503.8 3284 2978.1 2632.2 2279.5
1979.6 1746 1549.6 1348.4 1140.3 957.5 807.1 683 572.6 475.8
390.8 314.6 240.4 155.4 92.8 28.3 0
2106.6 2152.5 2228.7 2317.6 2424.1 2555.1 2733.9 2967.4 3218.5 3419.8
3536 3558.5 3502.8 3384.6 3210.7 2955.7 2645.9 2326.4 2055.8 1865.2
1746 1646.4 1518.4 1368.9 1182.3 1037.7 918.5 797.3 690.8 598.9
512 418.2 326.3 233.5 143.6 49.8 0
2106.6 2166.2 2257.1 2358.7 2476.9 2623.5 2820.8 3069 3300.6 3431.5
3446.2 3365.1 3237.1 3077.8 2867.7 2606.8 2321.5 2071.4 1923.9 1830.1
1699.1 1570.2 1403.1 1256.5 1218.4 1136.3 1025 914.5 810 706.4
603.8 510 408.4 308.8 203.2 73.3 0
2106.6 2175 2277.6 2393.8 2527.7 2686 2890.2 3119.8 3314.2 3372.9
3303.5 3162.8 3011.4 2841.3 2638.1 2397.7 2154.5 1997.1 1941.5 1834
1685.5 1484.2 1299.5 1268.2 1217.4 1135.4 1032.8 925.3 820.7 719.1
618.5 526.6 425 330.3 214 89.9 0
2106.6 2183.8 2294.2 2422.2 2567.8 2735.8 2945.9 3177.5 3318.2 3290.8
3148.1 2975.2 2822.8 2675.2 2493.5 2278.5 2087 2029.4 1965.9 1829.1
1618 1358.1 1285.8 1243.8 1210.6 1129.5 1033.7 933.1 827.6 723
625.3 508.1 385.9 287.3 176.9 71.3 0
2106.6 2189.6 2299.1 2432.9 2584.4 2758.3 2973.2 3203.8 3321.1 3252.7
3076.8 2900 2743.6 2592.2 2427.1 2248.3 2093.9 2056.7 1968.8 1808.6
1551.6 1337.6 1268.2 1216.5 1188.1 1116.8 1032.8 935.1 835.4 737.7
642.9 517.9 384 286.3 142.7 60.6 0
2106.6 2185.7 2301 2433.9 2585.3 2758.3 2971.3 3202.9 3328.9 3263.4
3087.6 2908.8 2752.4 2602.9 2441.7 2269.8 2117.3 2082.2 1988.4 1824.2
1560.4 1344.5 1271.2 1211.6 1180.3 1111.9 1032.8 937 839.3 743.6
644.9 510 380.1 272.6 140.7 55.7 0
